Energy Distribution
KIT MP T7-T7M-X1 W 3p
₹28,922.00
Product Id
1SDA062162R1
KIT CONVERSION FOR MOVING PART WITHDRAWABLE THREE-POLE T7-T7M-X1
More about KIT MP T7-T7M-X1 W 3p
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Number Of Poles | 3 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.8 kilogram |
| Package Height | 230 millimetre |
| Package Length | 300 millimetre |
| Package Width | 145 millimetre |
| Product Class | Air Circuit Breakers |
| Standards | IEC |
| Invoice Description | KIT MP T7-T7M-X1 W 3p |
| Extended Product Type | KIT MP T7-T7M-X1 W 3p |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹28,922.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹28,922.00 Free delivery |
Write Your Own Review


