Energy Distribution
LEFT SLIDING CONTAC.MP C.BR.T7-T7M-X1
Out of stock
Product Id
1SDA062164R1
SLIDING CONTACTS-LEFT ADAPTER FOR MOVING PART C.BREAKER T7-T7M-X1
More about LEFT SLIDING CONTAC.MP C.BR.T7-T7M-X1
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.184 kilogram |
| Package Height | 66 millimetre |
| Package Length | 116 millimetre |
| Package Width | 82 millimetre |
| Product Class | Air Circuit Breakers |
| Standards | IEC |
| Invoice Description | LEFT SLIDING CONTAC.MP C.BR.T7-T7M-X1 |
| Extended Product Type | LEFT SLIDING CONTAC.MP C.BR.T7-T7M-X1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


