Energy Distribution
CENTRAL SLIDING CONTAC.FP C.BR.T7-T7M-X1
Out of stock
Product Id
1SDA062168R1
SLIDING CONTACTS-CENTRAL ADAPTER FOR FIXED PART C.BREAKER T7-T7M-X1
More about CENTRAL SLIDING CONTAC.FP C.BR.T7-T7M-X1
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.3 kilogram |
| Package Height | 70 millimetre |
| Package Length | 120 millimetre |
| Package Width | 100 millimetre |
| Product Class | Air Circuit Breakers |
| Standards | IEC |
| Invoice Description | CENTRAL SLIDING CONTAC.FP C.BR.T7-T7M-X1 |
| Extended Product Type | CENTRAL SLIDING CONTAC.FP C.BR.T7-T7M-X1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


