Energy Distribution
T7S 1600 PR231/P LS/I In=1600A 4p F F
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SDA063002R1
C.BREAKER TMAX T7S 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1600
More about T7S 1600 PR231/P LS/I In=1600A 4p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Current (In) | Main Circuit 1600A |
Compatibility | TMax T |
Electrical Durability | 2000 cycle, 60 cycles per hour |
Size | T7 |
Rated Insulation Voltage (Ui) | 1000 volt |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 690 volt AC |
Rated Uninterrupted Current (Iu) | 1600 ampere |
Release Type | EL |
Short Circuit Performance Level | 50kA |
Sub-type | T7 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 4 |
Package Width | 360 millimetre |
Package Length | 360 millimetre |
Package Height | 350 millimetre |
Invoice Description | T7S 1600 PR231/P LS/I In=1600A 4p F F |
Product Range | TMax T |
Package Gross Weight | 14 kilogram |
Extended Product Type | T7S 1600 PR231/P LS/I In=1600A 4p F F |
Rated Short-time Withstand Current (Icw) | for 1 s 20 kiloampere |
Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 85 kiloampere, (230 V AC) 85 kiloampere, (380 V AC) 50 kiloampere, (400 V AC) 50 kiloampere, (415 V AC) 50 kiloampere, (440 V AC) 50 kiloampere, (500 V AC) 40 kiloampere, (690 V AC) 30 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review