Energy Distribution

T7H 1600 PR331/P LSIG In=1600A 3p F F

Out of stock
    Product Id
    1SDA063028R1
    C.BREAKER TMAX T7H 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR331/P-LSIG R 1600

    More about T7H 1600 PR331/P LSIG In=1600A 3p F F

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTMax T
    Number Of Poles3
    Rated Current El ED (In)Main Circuit 1600A
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Electrical Durability2000 cycle, 60 cycles per hour
    Package Gross Weight11.2 kilogram
    Package Height350 millimetre
    Package Length360 millimetre
    Package Width280 millimetre
    Product ClassMoulded Case Circuit Breakers
    Rated Impulse Withstand Voltage (Uimp)8 kilovolt
    Rated Insulation Voltage (Ui)1000 volt
    Rated Service Short-Circuit Breaking Capacity (Ics)(220 V AC) 100 kiloampere, (230 V AC) 100 kiloampere, (380 V AC) 70 kiloampere, (400 V AC) 70 kiloampere, (415 V AC) 70 kiloampere, (440 V AC) 65 kiloampere, (500 V AC) 50 kiloampere, (690 V AC) 31,5 kiloampere
    Rated Short-time Withstand Current (Icw)for 1 s 20 kiloampere
    Rated Uninterrupted Current (Iu)1600 ampere
    SizeT7
    Sub-typeT7
    Rated Operational Voltage690 volt AC
    StandardsIEC
    Release TypeEL
    Short Circuit Performance Level 70kA
    Invoice DescriptionT7H 1600 PR331/P LSIG In=1600A 3p F F
    Extended Product TypeT7H 1600 PR331/P LSIG In=1600A 3p F F
    Total GST Percentage18.00
    HSN Number85362090
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:T7H 1600 PR331/P LSIG In=1600A 3p F F
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.