Energy Distribution
LTC T7-T7M-X1 F 4p TERM.COVERS LOW 2pcs
Out of stock
Product Id
1SDA063094R1
LOW TERMINAL-COVERS FOR FIXED FOUR-POLE 2pcs T7-T7M-X1
More about LTC T7-T7M-X1 F 4p TERM.COVERS LOW 2pcs
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.225 kilogram |
| Package Height | 30 millimetre |
| Package Length | 300 millimetre |
| Package Width | 120 millimetre |
| Product Class | Air Circuit Breakers |
| Standards | IEC |
| Invoice Description | LTC T7-T7M-X1 F 4p TERM.COVERS LOW 2pcs |
| Extended Product Type | LTC T7-T7M-X1 F 4p TERM.COVERS LOW 2pcs |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


