Energy Distribution

UVR T7-T7M-X1 220...240Va.c./d.c.

₹6,869.02
    - +
    Product Id
    1SDA063552R1
    Sold and delivered by Purva Vashi Electricals & Services Pvt. Ltd.
    UNDERVOLTAGE RELEASE 220...240V AC-DC T7-T7M-X1

    More about UVR T7-T7M-X1 220...240Va.c./d.c.

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTMax T
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Package Gross Weight0.15 kilogram
    Package Height55 millimetre
    Package Length135 millimetre
    Package Width105 millimetre
    Product ClassAir Circuit Breakers
    Rated Voltage (Ur)220 ... 240 volt AC
    StandardsIEC
    Invoice DescriptionUVR T7-T7M-X1 220...240Va.c./d.c.
    Extended Product TypeUVR T7-T7M-X1 220...240Va.c./d.c.
    Total GST Percentage18.00
    HSN Number85389099
    All Offers
    SellerQtyPriceLanding Price
    Purva Vashi Electricals & Services Pvt. Ltd.
    93.4% of 100
    93.4% positive evaluations
    ₹6,869.02
    Free delivery
      No files available to download.
      Download
      All Offers
      SellerQtyPriceLanding Price
      Purva Vashi Electricals & Services Pvt. Ltd.
      93.4% of 100
      93.4% positive evaluations
      ₹6,869.02
      Free delivery
        Write Your Own Review
        You're reviewing:UVR T7-T7M-X1 220...240Va.c./d.c.
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.