Energy Distribution
KLF-D T7 KEY LOCK SEV.ROT.HANDLE
Out of stock
Product Id
1SDA063555R1
KEY LOCK SEVERAL IN OPEN FOR ROTARY HANDLE OPERATING MECH. FOR 1 C.BREAKER T7
More about KLF-D T7 KEY LOCK SEV.ROT.HANDLE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 50 millimetre |
| Package Length | 250 millimetre |
| Package Width | 145 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | KLF-D T7 KEY LOCK SEV.ROT.HANDLE |
| Extended Product Type | KLF-D T7 KEY LOCK SEV.ROT.HANDLE |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


