Energy Distribution
KLF-S T7 KEY LOCK EQ.N.20005 OP.xR.HAND
Out of stock
Product Id
1SDA063556R1
KEY LOCK EQUAL N.20005 IN OPEN FOR ROTARY HANDLE OPERATING MECH. BETWEEN MORE C.BREAKERS T7
More about KLF-S T7 KEY LOCK EQ.N.20005 OP.xR.HAND
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 20 millimetre |
| Package Length | 200 millimetre |
| Package Width | 150 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | KLF-S T7 KEY LOCK EQ.N.20005 OP.xR.HAND |
| Extended Product Type | KLF-S T7 KEY LOCK EQ.N.20005 OP.xR.HAND |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


