Energy Distribution
ATS021 AUTO.TRAN.SWITCH MULTI VOLTAGE
Out of stock
Product Id
1SDA065523R1
AUTOMATIC TRANSFER SWITCH DEVICE ATS021 WITHOUT DIALOGUE FOR CONTROLLER ON MULTI VOLTAGE
More about ATS021 AUTO.TRAN.SWITCH MULTI VOLTAGE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 1.314 kilogram |
| Package Height | 110 millimetre |
| Package Length | 240 millimetre |
| Package Width | 160 millimetre |
| Product Class | Air Circuit Breakers |
| Standards | IEC |
| Invoice Description | ATS021 AUTO.TRAN.SWITCH MULTI VOLTAGE |
| Extended Product Type | ATS021 AUTO.TRAN.SWITCH MULTI VOLTAGE |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


