Energy Distribution
UVR-C A1-A2 220-240Vac-220-250Vdc
₹1,933.31
Product Id
1SDA066146R1
UNDERVOLTAGE RELEASE WIRED 220...240V AC-220...250V DC A1-A2
More about UVR-C A1-A2 220-240Vac-220-250Vdc
| Product Range | TMax XT |
|---|---|
| Package Gross Weight | 0.112 kg |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Invoice Description | UVR-C A1-A2 220-240Vac-220-250Vdc |
| Extended Product Type | UVR-C A1-A2 220-240Vac-220-250Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 8015644000486 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,933.31 Free delivery | ||||
| ₹2,205.18 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,933.31 Free delivery | ||||
| ₹2,205.18 Free delivery |
Write Your Own Review


