Energy Distribution
UVR-C A1-A2 380-440 Vac
Out of stock
Product Id
1SDA066147R1
UNDERVOLTAGE RELEASE WIRED 380...440V AC A1-A2
More about UVR-C A1-A2 380-440 Vac
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Formula DSA |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.14 kilogram |
| Package Height | 60mm |
| Package Length | 140mm |
| Package Width | 110mm |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 380 ... 440 volt AC |
| Standards | IEC |
| Invoice Description | UVR-C A1-A2 380-440 Vac |
| Extended Product Type | UVR-C A1-A2 380-440 Vac |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


