Energy Distribution
RHD A1-A2 STAND. DIRECT
₹1,095.04
Product Id
1SDA066154R1
ROTARY HANDLE OPERATING MECHANISM STANDARD WITH PADLOCK DEVICE ON C.BREAKER A1-A2
More about RHD A1-A2 STAND. DIRECT
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Formula DSA |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.206 kilogram |
| Package Height | 106 millimetre |
| Package Length | 150 millimetre |
| Package Width | 95 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | RHD A1-A2 STAND. DIRECT |
| Extended Product Type | RHD A1-A2 STAND. DIRECT |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,095.04 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,095.04 Free delivery |
Write Your Own Review


