RHD A3 F/P STAND. DIRECT
Out of stock
Product Id
1SDA066155R1
ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN A3
More about RHD A3 F/P STAND. DIRECT
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | Formula |
| Standards | IEC |
| Product Class | Moulded Case Circuit Breakers |
| Package Width | 110mm |
| Package Length | 140mm |
| Package Height | 60mm |
| Invoice Description | RHD A3 F/P STAND. DIRECT |
| Product Range | Formula DSA |
| Package Gross Weight | 0.401 kilogram |
| Extended Product Type | RHD A3 F/P STAND. DIRECT |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review


