Energy Distribution
KIT P MP XT1 3p
₹2,820.44
Product Id
1SDA066276R1
KIT CONVERSION FOR MOVING PART PLUG-IN THREE-POLE XT1
More about KIT P MP XT1 3p
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax XT |
Standards | IEC 60947-2 |
Product Class | Moulded Case Circuit Breakers |
Package Width | 200 millimetre |
Package Length | 200 millimetre |
Package Height | 45 millimetre |
Invoice Description | KIT P MP XT1 3p |
Product Range | TMax XT |
Package Gross Weight | 0.25 kilogram |
Extended Product Type | KIT P MP XT1 3p |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,820.44
Free delivery
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,820.44
Free delivery
|
|
Write Your Own Review