Energy Distribution
KIT P MP XT4 3p
Out of stock
Product Id
1SDA066282R1
KIT CONVERSION FOR MOVING PART PLUG-IN THREE-POLE XT4
More about KIT P MP XT4 3p
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.318 kilogram |
| Package Height | 45 millimetre |
| Package Length | 200 millimetre |
| Package Width | 200 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | KIT P MP XT4 3p |
| Extended Product Type | KIT P MP XT4 3p |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


