Energy Distribution
SOR-C XT1..XT4 F/P 380-440 Vac
₹3,668.00
Product Id
1SDA066326R1
SHUNT OPENING RELEASE WIRED 380-440V AC FOR FIXED-PLUG-IN XT1..XT4
More about SOR-C XT1..XT4 F/P 380-440 Vac
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.119 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 380 ... 440 volt AC |
| Standards | IEC 60947-2 |
| Invoice Description | SOR-C XT1..XT4 F/P 380-440 Vac |
| Extended Product Type | SOR-C XT1..XT4 F/P 380-440 Vac |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,668.00 + <span class="price">₹70.00</span> shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,668.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


