Energy Distribution
SOR-C XT2-XT4 W 110-127Vac-110-125Vdc
Out of stock
Product Id
1SDA066331R1
SHUNT OPENING RELEASE WIRED 110-127V AC-110-125V DC FOR WITHDRAWABLE XT2-XT4
More about SOR-C XT2-XT4 W 110-127Vac-110-125Vdc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.123 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 110 ... 127 volt AC, 110 ... 125 volt DC |
| Standards | IEC 60947-2 |
| Invoice Description | SOR-C XT2-XT4 W 110-127Vac-110-125Vdc |
| Extended Product Type | SOR-C XT2-XT4 W 110-127Vac-110-125Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


