Energy Distribution
UVR-C XT1..XT4 F/P 480-525 Vac
Out of stock
Product Id
1SDA066401R1
UNDERVOLTAGE RELEASE WIRED 480...525V AC FOR C.BREAKER FIXED-PLUG-IN XT1..XT4
More about UVR-C XT1..XT4 F/P 480-525 Vac
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.14 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 480 ... 525 volt AC |
| Standards | IEC 60947-2 |
| Invoice Description | UVR-C XT1..XT4 F/P 480-525 Vac |
| Extended Product Type | UVR-C XT1..XT4 F/P 480-525 Vac |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


