Energy Distribution
UVR-C XT2-XT4 W 24-30 Vac/dc
Out of stock
Product Id
1SDA066403R1
UNDERVOLTAGE RELEASE WIRED 24...30V AC-DC FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4
More about UVR-C XT2-XT4 W 24-30 Vac/dc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.124 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 24 ... 30 volt AC, 24 ... 30 volt DC |
| Standards | IEC 60947-2 |
| Invoice Description | UVR-C XT2-XT4 W 24-30 Vac/dc |
| Extended Product Type | UVR-C XT2-XT4 W 24-30 Vac/dc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


