Energy Distribution

UVR-C XT2-XT4 W 110-127Vac-110-125Vdc

- +
Product Id
1SDA066405R1
Sold and delivered by EBASCO MARKETING
UNDERVOLTAGE RELEASE WIRED 110...127V AC-110...125V DC FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4

More about UVR-C XT2-XT4 W 110-127Vac-110-125Vdc

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility TMax XT
Rated Voltage (Ur) 110 ... 127 volt AC, 110 ... 125 volt DC
Standards IEC 60947-2
Product Class Moulded Case Circuit Breakers
Package Width 110 millimetre
Package Length 140 millimetre
Package Height 60 millimetre
Invoice Description UVR-C XT2-XT4 W 110-127Vac-110-125Vdc
Product Range TMax XT
Package Gross Weight 0.121 kilogram
Extended Product Type UVR-C XT2-XT4 W 110-127Vac-110-125Vdc
Total GST Percentage 18.00
HSN Number 85389099
Country of origin Italy (IT) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
EBASCO MARKETING
98.2% of 100
98.2% positive evaluations
₹4,116.00
Free delivery
    Download
    Product Catalog Click Here
    All Offers
    Seller Qty Price Landing Price
    EBASCO MARKETING
    98.2% of 100
    98.2% positive evaluations
    ₹4,116.00
    Free delivery
      Write Your Own Review
      You're reviewing:UVR-C XT2-XT4 W 110-127Vac-110-125Vdc
      © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.