Energy Distribution
UVR-C XT2-XT4 W 220-240Vac-220-250Vdc
₹5,930.74
Product Id
1SDA066406R1
UNDERVOLTAGE RELEASE WIRED 220...240V AC-220...250V DC FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4
More about UVR-C XT2-XT4 W 220-240Vac-220-250Vdc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.126 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 220 ... 240 volt AC, 220 ... 250 volt DC |
| Standards | IEC 60947-2 |
| Invoice Description | UVR-C XT2-XT4 W 220-240Vac-220-250Vdc |
| Extended Product Type | UVR-C XT2-XT4 W 220-240Vac-220-250Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,930.74 Free delivery | ||||
| ₹5,849.00 + ₹100.00 shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,930.74 Free delivery | ||||
| ₹5,849.00 + ₹100.00 shipping |
Write Your Own Review


