Energy Distribution
CONNECT. PLUG-SOCK. SWITC. 9PIN XT1..XT4
₹3,490.00
Product Id
1SDA066411R1
CONNECTORS PLUG-SOCKET SWITCHBOARD 9PIN XT1..XT4
More about CONNECT. PLUG-SOCK. SWITC. 9PIN XT1..XT4
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.219 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | CONNECT. PLUG-SOCK. SWITC. 9PIN XT1..XT4 |
| Extended Product Type | CONNECT. PLUG-SOCK. SWITC. 9PIN XT1..XT4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,490.00 + ₹70.00 shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,490.00 + ₹70.00 shipping |
Write Your Own Review


