Energy Distribution
MOE XT2-XT4 220...250V ac/dc
₹20,705.00
Product Id
1SDA066466R1
MOTOR OPERATOR 220...250V AC-DC XT2-XT4
More about MOE XT2-XT4 220...250V ac/dc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 1.6 kilogram |
| Package Height | 106 millimetre |
| Package Length | 149 millimetre |
| Package Width | 94 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 220 ... 250 volt AC, 220 ... 250 volt DC |
| Standards | IEC 60947-2 |
| Invoice Description | MOE XT2-XT4 220...250V ac/dc |
| Extended Product Type | MOE XT2-XT4 220...250V ac/dc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹20,705.00 Free delivery | ||||
| ₹20,783.30 Free delivery | ||||
| ₹21,331.00 Free delivery | ||||
| ₹21,959.21 + <span class="price">₹70.00</span> shipping | ||||
| ₹21,959.21 + <span class="price">₹120.00</span> shipping | ||||
| ₹22,900.32 Free delivery |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹20,705.00 Free delivery | ||||
| ₹20,783.30 Free delivery | ||||
| ₹21,331.00 Free delivery | ||||
| ₹21,959.21 + <span class="price">₹70.00</span> shipping | ||||
| ₹21,959.21 + <span class="price">₹120.00</span> shipping | ||||
| ₹22,900.32 Free delivery |
Write Your Own Review


