Energy Distribution
MOE-E XT2-XT4 24V dc X REM.CONTR.
Out of stock
Product Id
1SDA066469R1
MOTOR OPERATOR 24V DC FOR REMOTE CONTROL MODBUS FOR EKIP LSI-LSIG-M/LRIU WITH EKIP COM XT2-XT4
More about MOE-E XT2-XT4 24V dc X REM.CONTR.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 1.21 kilogram |
| Package Height | 106 millimetre |
| Package Length | 149 millimetre |
| Package Width | 94 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 24 volt DC |
| Standards | IEC 60947-2 |
| Invoice Description | MOE-E XT2-XT4 24V dc X REM.CONTR. |
| Extended Product Type | MOE-E XT2-XT4 24V dc X REM.CONTR. |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


