Energy Distribution
RHD XT1-XT3 F/P STAND. DIRECT
₹1,265.00
Product Id
1SDA066475R1
ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT1-XT3
More about RHD XT1-XT3 F/P STAND. DIRECT
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.24 kilogram |
| Package Height | 95 millimetre |
| Package Length | 150 millimetre |
| Package Width | 105 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | RHD XT1-XT3 F/P STAND. DIRECT |
| Extended Product Type | RHD XT1-XT3 F/P STAND. DIRECT |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,265.00 Free delivery | ||||
| ₹1,264.96 + <span class="price">₹250.00</span> shipping | ||||
| ₹1,442.85 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,508.00 + <span class="price">₹70.00</span> shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,265.00 Free delivery | ||||
| ₹1,264.96 + <span class="price">₹250.00</span> shipping | ||||
| ₹1,442.85 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,508.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


