Energy Distribution
A3S 630 ELT-LI In=630 3p F F
Out of stock
Product Id
1SDA066567R1
C.BREAKER FORMULA A3S 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC ELT-LI R 630
More about A3S 630 ELT-LI In=630 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Formula DSA |
| Number Of Poles | 3 |
| Rated Current El ED (In) | Main Circuit 630A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Electrical Durability | 2000 cycle |
| Package Gross Weight | 4.85 kilogram |
| Package Height | 228 millimetre |
| Package Length | 244 millimetre |
| Package Width | 286 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 6 kilovolt |
| Rated Insulation Voltage (Ui) | 690 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 50 kiloampere, (380 V AC) 25 kiloampere, (415 V AC) 25 kiloampere, (440 V AC) 25 kiloampere, (480 V AC) 17.5 kiloampere, (500 V AC) 12.5 kiloampere |
| Rated Uninterrupted Current (Iu) | 630 ampere |
| Size | A3S |
| Sub-type | A3 |
| Rated Operational Voltage | 550 volt AC |
| Standards | IEC |
| Release Type | EL |
| Short Circuit Performance Level | 50kA |
| Invoice Description | A3S 630 ELT-LI In=630 3p F F |
| Extended Product Type | A3S 630 ELT-LI In=630 3p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


