Energy Distribution
KLC XT1 KEY LOCK RONIS EQ.FEL.A OP.xC.BR
₹1,189.00
+ ₹250.00 shipping
Product Id
1SDA066594R1
KEY LOCK RONIS EQUAL FELLOW A IN OPEN WITH KEY WITHDRAWABLE IN OPEN POSITION FOR C.BREAKER XT1
More about KLC XT1 KEY LOCK RONIS EQ.FEL.A OP.xC.BR
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax XT |
Standards | IEC 60947-2 |
Product Class | Moulded Case Circuit Breakers |
Package Width | 150 millimetre |
Package Length | 200 millimetre |
Package Height | 20 millimetre |
Invoice Description | KLC XT1 KEY LOCK RONIS EQ.FEL.A OP.xC.BR |
Product Range | TMax XT |
Package Gross Weight | 0.08 kilogram |
Extended Product Type | KLC XT1 KEY LOCK RONIS EQ.FEL.A OP.xC.BR |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,189.00
+ ₹250.00 shipping
|
|
||
|
₹1,210.00
Free delivery
|
|
||
|
₹1,297.00
Free delivery
|
|
||
|
₹1,522.00
+ ₹70.00 shipping
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,189.00
+ ₹250.00 shipping
|
|
||
|
₹1,210.00
Free delivery
|
|
||
|
₹1,297.00
Free delivery
|
|
||
|
₹1,522.00
+ ₹70.00 shipping
|
|
Write Your Own Review