Energy Distribution
KLC XT2-XT4 KEY LOCK RONIS EQ.FE.B OP.xB
Out of stock
Product Id
1SDA066601R1
KEY LOCK RONIS EQUAL FELLOW B IN OPEN WITH KEY WITHDRAWABLE IN OPEN POSITION FOR C.BREAKER XT2-XT4
More about KLC XT2-XT4 KEY LOCK RONIS EQ.FE.B OP.xB
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.064 kilogram |
| Package Height | 20 millimetre |
| Package Length | 200 millimetre |
| Package Width | 150 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | KLC XT2-XT4 KEY LOCK RONIS EQ.FE.B OP.xB |
| Extended Product Type | KLC XT2-XT4 KEY LOCK RONIS EQ.FE.B OP.xB |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


