Energy Distribution
KLC XT3 KEY LOCK RONIS SEV.OP. X C.BREA.
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SDA066605R1
KEY LOCK RONIS 622 SEVERAL IN OPEN WITH KEY WITHDRAWABLE IN OPEN POSITION FOR C.BREAKER XT3
More about KLC XT3 KEY LOCK RONIS SEV.OP. X C.BREA.
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax XT |
Standards | IEC 60947-2 |
Product Class | Moulded Case Circuit Breakers |
Package Width | 150 millimetre |
Package Length | 200 millimetre |
Package Height | 20 millimetre |
Invoice Description | KLC XT3 KEY LOCK RONIS SEV.OP. X C.BREA. |
Product Range | TMax XT |
Package Gross Weight | 0.075 kilogram |
Extended Product Type | KLC XT3 KEY LOCK RONIS SEV.OP. X C.BREA. |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review