Energy Distribution
RHL XT1..XT4 KEY LOCK RONIS SEVERAL
₹1,221.30
Product Id
1SDA066617R1
KEY LOCK RONIS SEVERAL IN OPEN FOR ROTARY HANDLE OPERATING MECH. AND FRONT PANEL FOR 1 C.BREAKER XT1..XT4
More about RHL XT1..XT4 KEY LOCK RONIS SEVERAL
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 15 millimetre |
| Package Length | 200 millimetre |
| Package Width | 150 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | RHL XT1..XT4 KEY LOCK RONIS SEVERAL |
| Extended Product Type | RHL XT1..XT4 KEY LOCK RONIS SEVERAL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,221.30 + ₹80.00 shipping | ||||
| ₹1,309.21 + ₹70.00 shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,221.30 + ₹80.00 shipping | ||||
| ₹1,309.21 + ₹70.00 shipping |
Write Your Own Review


