Energy Distribution
RHL XT1..XT4 KEY LOCK RONIS SEVER. OP/CL
Product Id
1SDA066622R1
KEY LOCK RONIS SEVERAL IN OPEN/CLOSED FOR ROTARY HANDLE OPERATING MECH. FOR 1 C.BREAKER XT1..XT4
More about RHL XT1..XT4 KEY LOCK RONIS SEVER. OP/CL
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax XT |
Standards | IEC 60947-2 |
Product Class | Moulded Case Circuit Breakers |
Package Width | 150 millimetre |
Package Length | 200 millimetre |
Package Height | 20 millimetre |
Invoice Description | RHL XT1..XT4 KEY LOCK RONIS SEVER. OP/CL |
Product Range | TMax XT |
Package Gross Weight | 0.1 kilogram |
Extended Product Type | RHL XT1..XT4 KEY LOCK RONIS SEVER. OP/CL |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review