Energy Distribution
MOL-S XT2-XT4 >KEY LOCK RONIS EQ.FEL. D
Out of stock
Product Id
1SDA066633R1
KEY LOCK RONIS EQUAL FELLOW D FOR MOTOR OPERATOR BETWEEN MORE C.BREAKERS XT2-XT4
More about MOL-S XT2-XT4 >KEY LOCK RONIS EQ.FEL. D
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.08 kilogram |
| Package Height | 30 millimetre |
| Package Length | 250 millimetre |
| Package Width | 145 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | MOL-S XT2-XT4 >KEY LOCK RONIS EQ.FEL. D |
| Extended Product Type | MOL-S XT2-XT4 >KEY LOCK RONIS EQ.FEL. D |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


