Energy Distribution
MIR-VR XT1..XT4
₹8,425.00
+ ₹250.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SDA066638R1
CHASSIS GROUP FOR MECHANICAL INTERLOCK VERTICAL BETWEEN 2 C.BREAKERS XT1...XT4
More about MIR-VR XT1..XT4
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax XT |
Standards | IEC 60947-2 |
Product Class | Moulded Case Circuit Breakers |
Package Width | 240 millimetre |
Package Length | 600 millimetre |
Package Height | 85 millimetre |
Invoice Description | MIR-VR XT1..XT4 |
Product Range | TMax XT |
Package Gross Weight | 3 kilogram |
Extended Product Type | MIR-VR XT1..XT4 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹8,425.00
+ ₹250.00 shipping
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹8,425.00
+ ₹250.00 shipping
|
|
Write Your Own Review