Energy Distribution
PB 200mm 4pcs XT2-XT4 3p KIT PA.DI.PH.HI
₹947.00
Product Id
1SDA066677R1
KIT PARTITIONS DIV. PHASE HIGH FOR THREE-POLE H=200 MM 4pcs XT2-XT4
More about PB 200mm 4pcs XT2-XT4 3p KIT PA.DI.PH.HI
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Number Of Poles | 3 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.176 kilogram |
| Package Height | 20 millimetre |
| Package Length | 250 millimetre |
| Package Width | 160 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | PB 200mm 4pcs XT2-XT4 3p KIT PA.DI.PH.HI |
| Extended Product Type | PB 200mm 4pcs XT2-XT4 3p KIT PA.DI.PH.HI |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹947.00 + ₹100.00 shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹947.00 + ₹100.00 shipping |
Write Your Own Review


