Energy Distribution
PB 100mm 6pcs XT2-XT4 4p KIT PA.DI.PH.LO
₹551.28
Product Id
1SDA066680R1
KIT PARTITIONS DIV. PHASE LOW FOR FOUR-POLE H=100 MM 6pcs XT2-XT4
More about PB 100mm 6pcs XT2-XT4 4p KIT PA.DI.PH.LO
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.168 kilogram |
| Package Height | 25 millimetre |
| Package Length | 250 millimetre |
| Package Width | 160 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | PB 100mm 6pcs XT2-XT4 4p KIT PA.DI.PH.LO |
| Extended Product Type | PB 100mm 6pcs XT2-XT4 4p KIT PA.DI.PH.LO |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹551.28 Free delivery | ||||
| ₹1,003.59 + <span class="price">₹70.00</span> shipping | ||||
| ₹1,128.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,325.00 + <span class="price">₹70.00</span> shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹551.28 Free delivery | ||||
| ₹1,003.59 + <span class="price">₹70.00</span> shipping | ||||
| ₹1,128.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,325.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


