Energy Distribution
PB 200mm 6pcs XT1-XT3 4p PAR.DIV.PH.HIG
₹1,036.00
+ ₹70.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SDA066683R1
KIT PARTITIONS DIV. PHASE HIGH FOR FOUR-POLE H=200 MM 6pcs XT1-XT3
More about PB 200mm 6pcs XT1-XT3 4p PAR.DIV.PH.HIG
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax XT |
Standards | IEC 60947-2 |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 4 |
Package Width | 160 millimetre |
Package Length | 250 millimetre |
Package Height | 25 millimetre |
Invoice Description | PB 200mm 6pcs XT1-XT3 4p PAR.DIV.PH.HIG |
Product Range | TMax XT |
Package Gross Weight | 0.125 kilogram |
Extended Product Type | PB 200mm 6pcs XT1-XT3 4p PAR.DIV.PH.HIG |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,036.00
+ ₹70.00 shipping
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,036.00
+ ₹70.00 shipping
|
|
Write Your Own Review