Energy Distribution
KIT ES XT1 8pcs
₹1,748.00
Product Id
1SDA066892R1
EXTENDED FRONT TERMINALS DISTANCE 8pcs XT1
More about KIT ES XT1 8pcs
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.767 kilogram |
| Package Height | 20 millimetre |
| Package Length | 220 millimetre |
| Package Width | 150 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | KIT ES XT1 8pcs |
| Extended Product Type | KIT ES XT1 8pcs |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,748.00 Free delivery | ||||
| ₹1,809.36 + ₹80.00 shipping | ||||
| ₹2,050.37 + ₹120.00 shipping | ||||
| ₹2,115.00 + ₹100.00 shipping | ||||
| ₹2,242.59 + ₹70.00 shipping | ||||
| ₹2,306.00 + ₹100.00 shipping | ||||
| ₹2,338.70 + ₹100.00 shipping | ||||
| ₹2,499.00 + ₹50.00 shipping | ||||
| ₹2,520.00 + ₹70.00 shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,748.00 Free delivery | ||||
| ₹1,809.36 + ₹80.00 shipping | ||||
| ₹2,050.37 + ₹120.00 shipping | ||||
| ₹2,115.00 + ₹100.00 shipping | ||||
| ₹2,242.59 + ₹70.00 shipping | ||||
| ₹2,306.00 + ₹100.00 shipping | ||||
| ₹2,338.70 + ₹100.00 shipping | ||||
| ₹2,499.00 + ₹50.00 shipping | ||||
| ₹2,520.00 + ₹70.00 shipping |
Write Your Own Review


