Energy Distribution
KIT ES XT2 6pcs
₹1,782.20
Product Id
1SDA066895R1
EXTENDED FRONT TERMINALS DISTANCE 6pcs XT2
More about KIT ES XT2 6pcs
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Number Of Poles | 3 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.728 kilogram |
| Package Height | 40 millimetre |
| Package Length | 250 millimetre |
| Package Width | 200 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | KIT ES XT2 6pcs |
| Extended Product Type | KIT ES XT2 6pcs |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,782.20 Free delivery | ||||
| ₹1,616.60 + <span class="price">₹250.00</span> shipping | ||||
| ₹1,871.90 Free delivery | ||||
| ₹2,131.08 + <span class="price">₹70.00</span> shipping | ||||
| ₹2,131.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,132.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,222.41 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,926.00 + <span class="price">₹70.00</span> shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,782.20 Free delivery | ||||
| ₹1,616.60 + <span class="price">₹250.00</span> shipping | ||||
| ₹1,871.90 Free delivery | ||||
| ₹2,131.08 + <span class="price">₹70.00</span> shipping | ||||
| ₹2,131.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,132.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,222.41 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,926.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


