Energy Distribution
KIT ES XT4 8pcs
₹2,926.00
Product Id
1SDA066904R1
EXTENDED FRONT TERMINALS DISTANCE 8pcs XT4
More about KIT ES XT4 8pcs
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 1.3 kilogram |
| Package Height | 40 millimetre |
| Package Length | 250 millimetre |
| Package Width | 200 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | KIT ES XT4 8pcs |
| Extended Product Type | KIT ES XT4 8pcs |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,926.00 Free delivery | ||||
| ₹2,903.56 + <span class="price">₹140.00</span> shipping | ||||
| ₹3,112.01 + <span class="price">₹70.00</span> shipping | ||||
| ₹3,481.24 + <span class="price">₹120.00</span> shipping | ||||
| ₹3,692.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,850.46 + <span class="price">₹100.00</span> shipping | ||||
| ₹4,338.00 + <span class="price">₹70.00</span> shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,926.00 Free delivery | ||||
| ₹2,903.56 + <span class="price">₹140.00</span> shipping | ||||
| ₹3,112.01 + <span class="price">₹70.00</span> shipping | ||||
| ₹3,481.24 + <span class="price">₹120.00</span> shipping | ||||
| ₹3,692.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,850.46 + <span class="price">₹100.00</span> shipping | ||||
| ₹4,338.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


