Energy Distribution
KIT R XT4 6pcs
₹6,782.64
+ ₹70.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SDA066951R1
REAR TERMINALS ADJUSTABLE 6pcs XT4
More about KIT R XT4 6pcs
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax XT |
Standards | IEC 60947-2 |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 3 |
Package Width | 200 millimetre |
Package Length | 220 millimetre |
Package Height | 25 millimetre |
Invoice Description | KIT R XT4 6pcs |
Product Range | TMax XT |
Package Gross Weight | 0.611 kilogram |
Extended Product Type | KIT R XT4 6pcs |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹6,782.64
+ ₹70.00 shipping
|
|
||
|
₹6,834.00
Free delivery
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹6,782.64
+ ₹70.00 shipping
|
|
||
|
₹6,834.00
Free delivery
|
|
Write Your Own Review