Energy Distribution
TA NEUTRO EXT 160A XT4
Out of stock
Product Id
1SDA066978R1
CI 160 A FOR EXTERNAL NEUTRAL XT4
More about TA NEUTRO EXT 160A XT4
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.5 kilogram |
| Package Height | 60 millimetre |
| Package Length | 130 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | TA NEUTRO EXT 160A XT4 |
| Extended Product Type | TA NEUTRO EXT 160A XT4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


