Energy Distribution
KIT x CONNECTION Vaux 24Vdc XT2-XT4 F/P
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SDA066980R1
KIT CONNECTORS FOR AUXILIARY SUPPLY VOLTAGE 24V DC FOR EKIP LSI - EKIP LSIG - EKIP M-LRIU FOR FIXED-PLUG-IN C.BREAKER XT2-XT4
More about KIT x CONNECTION Vaux 24Vdc XT2-XT4 F/P
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax XT |
Standards | IEC 60947-2 |
Product Class | Moulded Case Circuit Breakers |
Package Width | 110 millimetre |
Package Length | 140 millimetre |
Package Height | 60 millimetre |
Invoice Description | KIT x CONNECTION Vaux 24Vdc XT2-XT4 F/P |
Product Range | TMax XT |
Package Gross Weight | 0.1 kilogram |
Extended Product Type | KIT x CONNECTION Vaux 24Vdc XT2-XT4 F/P |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review