Energy Distribution
Ekip TT Emax2/XT2-XT4
₹6,507.88
Product Id
1SDA066988R1
TRIP TEST UNIT EKIP TT Emax2/XT2-XT4
More about Ekip TT Emax2/XT2-XT4
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.05 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Air Circuit Breaker |
| Standards | IEC |
| Invoice Description | Ekip TT Emax2/XT2-XT4 |
| Extended Product Type | Ekip TT Emax2/XT2-XT4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,507.88 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,507.88 Free delivery |
Write Your Own Review


