Energy Distribution

XT2N 160 Ekip LS/I In=25A 4p F F

Product Id
1SDA067091R1
C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 25 A

More about XT2N 160 Ekip LS/I In=25A 4p F F

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Rated Current (In) 25A
Compatibility TMax XT
Electrical Durability 120 cycles per hour, 8000 cycle
Size XT2N
Selectivity Category A
Rated Insulation Voltage (Ui) 1000 volt
Rated Voltage (Ur) 690 volt
Rated Impulse Withstand Voltage (Uimp) 8 kilovolt
Rated Operational Voltage 690 volt AC
Rated Uninterrupted Current (Iu) 160 ampere
Release Type EL
Short Circuit Performance Level 36kA
Sub-type XT2
Standards IEC
Product Class Moulded Case Circuit Breakers
Number Of Poles 4
Package Width 130 millimetre
Package Length 145 millimetre
Package Height 208 millimetre
Invoice Description XT2N 160 Ekip LS/I In=25A 4p F F
Product Range TMax XT
Package Gross Weight 2.157 kilogram
Extended Product Type XT2N 160 Ekip LS/I In=25A 4p F F
Rated Service Short-Circuit Breaking Capacity (Ics) (220 V AC) 65 kiloampere, (230 V AC) 65 kiloampere, (240 V AC) 65 kiloampere, (380 V AC) 36 kiloampere, (415 V AC) 36 kiloampere, (440 V AC) 36 kiloampere, (500 V AC) 30 kiloampere, (525 V AC) 20 kiloampere, (690 V AC) 10 kiloampere
Total GST Percentage 18.00
HSN Number 85362090
Country of origin Italy (IT) - Imported by ABB India Limited
Download
Declaration of Conformity - CE Click Here
Product Catalog Click Here
Write Your Own Review
You're reviewing:XT2N 160 Ekip LS/I In=25A 4p F F
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.