Energy Distribution
KIT DIN50022 XT3+RC PIAS.DI FIS.PRO.DIN
Out of stock
Product Id
1SDA067139R1
BRACKET FOR DIN 50022 PROFILE MOUNTING WITH RESIDUAL CURRENT RELEASE XT3
More about KIT DIN50022 XT3+RC PIAS.DI FIS.PRO.DIN
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.302 kilogram |
| Package Height | 20 millimetre |
| Package Length | 350 millimetre |
| Package Width | 300 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | KIT DIN50022 XT3+RC PIAS.DI FIS.PRO.DIN |
| Extended Product Type | KIT DIN50022 XT3+RC PIAS.DI FIS.PRO.DIN |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


