Energy Distribution
TA NEUTRO EXT 25A XT2
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SDA067212R1
CI 25 A FOR EXTERNAL NEUTRAL XT2
More about TA NEUTRO EXT 25A XT2
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax XT |
Standards | IEC 60947-2 |
Product Class | Moulded Case Circuit Breakers |
Package Width | 110 millimetre |
Package Length | 130 millimetre |
Package Height | 60 millimetre |
Invoice Description | TA NEUTRO EXT 25A XT2 |
Product Range | TMax XT |
Package Gross Weight | 0.5 kilogram |
Extended Product Type | TA NEUTRO EXT 25A XT2 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review