Energy Distribution
EKIP M-LIU In=160A XT2 3p
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SDA067355R1
EKIP M-LIU In=160A XT2 3p
More about EKIP M-LIU In=160A XT2 3p
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Current (In) | 160A |
Compatibility | TMax XT |
Release Type | Electronic |
Standards | IEC |
Number Of Poles | 3 |
Package Width | 110 millimetre |
Package Length | 150 millimetre |
Package Height | 100 millimetre |
Invoice Description | EKIP M-LIU In=160A XT2 3p |
Product Range | TMax XT |
Package Gross Weight | 1.1 kilogram |
Extended Product Type | EKIP M-LIU In=160A XT2 3p |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review