Energy Distribution
Ekip M-LRIU In=100A XT2 3p
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SDA067359R1
SOLID-STATE RELEASE THREE-POLE IN AC EKIP-M-LRIU R 100 XT2
More about Ekip M-LRIU In=100A XT2 3p
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Current (In) | 100A |
Compatibility | TMax XT |
Release Type | Electronic |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 3 |
Package Width | 110 millimetre |
Package Length | 150 millimetre |
Package Height | 100 millimetre |
Invoice Description | Ekip M-LRIU In=100A XT2 3p |
Product Range | TMax XT |
Package Gross Weight | 1.1 kilogram |
Extended Product Type | Ekip M-LRIU In=100A XT2 3p |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review