Energy Distribution
XT1S 160 TMD 160-1600 3p F F
₹14,341.72
Product Id
1SDA067436R1
C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A
More about XT1S 160 TMD 160-1600 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Number Of Poles | 3 |
| Rated Current El ED (In) | 160A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Electrical Durability | 120 cycles per hour, 8000 cycle |
| Package Gross Weight | 1.173 kilogram |
| Package Height | 135 millimetre |
| Package Length | 143 millimetre |
| Package Width | 128 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 800 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 63.75 kiloampere, (230 V AC) 63.75 kiloampere, (240 V AC) 63.75 kiloampere, (380 V AC) 50 kiloampere, (415 V AC) 37.5 kiloampere, (440 V AC) 25 kiloampere, (500 V AC) 18 kiloampere, (525 V AC) 17.5 kiloampere, (690 V AC) 5 kiloampere, (250 V DC |
| Rated Uninterrupted Current (Iu) | 160 ampere |
| Rated Voltage (Ur) | 690 volt |
| Size | XT1S |
| Sub-type | XT1 |
| Rated Operational Voltage | 690 volt AC ; 500 volt DC |
| Selectivity Category | A |
| Standards | IEC |
| Release Type | TM |
| Short Circuit Performance Level | 50kA |
| Setting Range | 112...160 ampere |
| Invoice Description | XT1S 160 TMD 160-1600 3p F F |
| Extended Product Type | XT1S 160 TMD 160-1600 3p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹14,341.72 + <span class="price">₹70.00</span> shipping | ||||
| ₹15,557.00 Free delivery | ||||
| ₹16,529.44 + <span class="price">₹150.00</span> shipping | ||||
| ₹17,599.00 Free delivery |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹14,341.72 + <span class="price">₹70.00</span> shipping | ||||
| ₹15,557.00 Free delivery | ||||
| ₹16,529.44 + <span class="price">₹150.00</span> shipping | ||||
| ₹17,599.00 Free delivery |
Write Your Own Review


